(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Line Tape E Series E-SD Width 50–100 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,053.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
50E-SD-W
E-SD-32864-50-50-0.16-BU
E-SD-32864-50-50-0.16-BU-PACK
E-SD-32864-50-50-0.16-GR
E-SD-32864-50-50-0.16-GR-PACK
E-SD-32864-50-50-0.16-OR-PACK SALE
E-SD-32864-50-50-0.16-W
E-SD-32864-50-50-0.16-W-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color Color Details Adhesiveness Tensile Strength Base Material Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Features Application Stretch Base Materials Adhesive Adhesive Strength (stainless steel plate, 180 degree peel)
(N/20mm)
Internal capacity

฿ 1,131.87

LINE TAPES 1 Piece(s) - Same day 10 [White Type] White Type White 9.5N/10mm 37.5N/10mm - 4976006152165 336-8289 450 A type without release-paper which creates zero waste. This is an environmentally-friendly tape, containing no lead or PVC. Uses an adhesive which contains no organic solvents. For indoors. For section lines in factories, hospitals, warehouses, etc. - Polyolefin based film Rubber-Based - 1 Roll

฿ 1,053.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) - Blue Type Blue - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Roll

฿ 20,132.46

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

5 Day(s) - Blue Type Blue - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

฿ 1,053.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 8 Day(s) - Green Green - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Roll

฿ 20,132.46

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

17 Day(s) - Green Green - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

฿ 36,400.00

฿ 29,120.00

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

17 Day(s) 10 Yellows Orange - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

฿ 1,053.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) - [White Type] White Type White - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Roll

฿ 20,132.46

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

5 Day(s) - [White Type] White Type White - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16

Product Description

Does not contain lead and PVC. Environmentally friendly polyolefin film-based line tape for indoor section marking.
[Features]
· Polyolefin with environmentally-friendly design is used for the base material instead of PVC.
· Made from adhesive containing no organic solvents and in which no harmful heavy metals such as lead are used.
· E-SD is a standard type without a detachable liner.
[Applications]
· For indoors.
· To be used for passage or section indications on smooth, flat floors in factories, offices, gymnasiums, shops, etc.

Part Number
50E-SD-W
E-SD-32864-50-50-0.16-BU
E-SD-32864-50-50-0.16-BU-PACK
E-SD-32864-50-50-0.16-GR
E-SD-32864-50-50-0.16-GR-PACK
E-SD-32864-50-50-0.16-OR-PACK SALE
E-SD-32864-50-50-0.16-W
E-SD-32864-50-50-0.16-W-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color Color Details Adhesiveness Tensile Strength Base Material Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Features Application Stretch Base Materials Adhesive Adhesive Strength (stainless steel plate, 180 degree peel)
(N/20mm)
Internal capacity

฿ 1,131.87

LINE TAPES 1 Piece(s) - Same day 10 [White Type] White Type White 9.5N/10mm 37.5N/10mm - 4976006152165 336-8289 450 A type without release-paper which creates zero waste. This is an environmentally-friendly tape, containing no lead or PVC. Uses an adhesive which contains no organic solvents. For indoors. For section lines in factories, hospitals, warehouses, etc. - Polyolefin based film Rubber-Based - 1 Roll

฿ 1,053.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) - Blue Type Blue - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Roll

฿ 20,132.46

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

5 Day(s) - Blue Type Blue - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

฿ 1,053.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 8 Day(s) - Green Green - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Roll

฿ 20,132.46

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

17 Day(s) - Green Green - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

฿ 36,400.00

฿ 29,120.00

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

17 Day(s) 10 Yellows Orange - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

฿ 1,053.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) - [White Type] White Type White - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Roll

฿ 20,132.46

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

5 Day(s) - [White Type] White Type White - 100N/20mm 0.13 - - - - - 1400% Polyolefin type Rubber-Based Non-Solvent 24.00 1 Box (18 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1