1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Standard Dial Gauge (Long Stroke Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,065.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A shock-absorbing mechanism (shock-proofing) is used to protect the parts of the mechanism, such as gears, in the pursuit of a longer operational life.
· A long stroke dial gauge with measuring ranges of 20 mm and 30 mm.
[Applications]
· For tasks requiring long strokes such as machine dimensioning and incorporation into dedicated machines.

Part Number
KM-121
KM-131
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
Measured force
(N)
Trusco Code Mass
(g)

฿ 2,065.00

TCL DIAL INDICATORS 1 Piece(s) 5 Day(s) 6~200–202.2 or Less102-8308145

฿ 3,082.79

TCL DIAL INDICATORS 1 Piece(s) 45 Day(s) 21 to 500–302.5 or Less102-8316150

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale interval minimal display(mm) 0.01
Scale type Continuous Scale Mounting shaft diameter(mm) 8 Scale specification ±0-50-100
Minimum Display(mm) 0.01 Features A shock-absorbing mechanism (shock-proofing) is used to protect the parts of the mechanism, such as gears, in the pursuit of durability. The measurable range is 20 mm, 30 mm with a long-stroke dial gauge. Application For tasks requiring long strokes such as machine dimensioning and incorporation into dedicated machines.
Dial diameter(mm) 55