(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Recycled Non-Slip Gloves

Recycled Non-Slip Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DPM-PET75

  • Product Type
    Non-Slip
  • Specifications
    Rubber gripper
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2
  • Trusco Code
    217-2828
  • Mass(g)
    60
  • Features
    It uses recycled PET and cotton.
  • Glove part
    Recycled PET 60%, 40% Recycled Cotton
  • Slip prevention part
    Natural Rubber
  • Inner capacity
    1 Pair
Part Number
DPM-PET75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 112.53

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Rubber gripper
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2
  • Trusco Code
    217-2828
  • Mass(g)
    60
  • Features
    It uses recycled PET and cotton.
  • Glove part
    Recycled PET 60%, 40% Recycled Cotton
  • Slip prevention part
    Natural Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· It uses recycled PET and recycled cotton.
· Environment friendly natural rubber is used for the slip prevention part.

Specifications of DPM-PET75

  • Product Type
    Non-Slip
  • Specifications
    Rubber gripper
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2
  • Trusco Code
    217-2828
  • Mass(g)
    60
  • Features
    It uses recycled PET and cotton.
  • Glove part
    Recycled PET 60%, 40% Recycled Cotton
  • Slip prevention part
    Natural Rubber
  • Inner capacity
    1 Pair
Part Number
DPM-PET75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 112.53

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1