- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Safety Non-Slip Gloves, Thick, One Size Fits All
Specifications of JT-39
-
- Product Type
- Non-Slip
-
- Specifications
- Rubber gripper
-
- Application
- For work
-
- Size
- Configurable
-
- Overall Length(cm)
- 24
-
- Palm perimeter(cm)
- 18
-
- Middle finger length(cm)
- 8
-
- Color
- White
-
- Thickness(mm)
- 2
-
- Trusco Code
- 123-5117
-
- Mass(g)
- 57
-
- Features
- Environment friendly natural rubber is used for the slip prevention part.
-
- Glove part
- Polyester 100%
-
- Slip prevention part
- Natural Rubber
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 92.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Type
- Non-Slip
-
- Specifications
- Rubber gripper
-
- Application
- For work
-
- Size
- Configurable
-
- Overall Length(cm)
- 24
-
- Palm perimeter(cm)
- 18
-
- Middle finger length(cm)
- 8
-
- Color
- White
-
- Thickness(mm)
- 2
-
- Trusco Code
- 123-5117
-
- Mass(g)
- 57
-
- Features
- Environment friendly natural rubber is used for the slip prevention part.
-
- Glove part
- Polyester 100%
-
- Slip prevention part
- Natural Rubber
-
- Inner capacity
- 1 Pair
Product Description
[Features]
· Environment friendly natural rubber is used for the slip prevention part.
· 7 gauge, 2 woven units.
Specifications of JT-39
-
- Product Type
- Non-Slip
-
- Specifications
- Rubber gripper
-
- Application
- For work
-
- Size
- Configurable
-
- Overall Length(cm)
- 24
-
- Palm perimeter(cm)
- 18
-
- Middle finger length(cm)
- 8
-
- Color
- White
-
- Thickness(mm)
- 2
-
- Trusco Code
- 123-5117
-
- Mass(g)
- 57
-
- Features
- Environment friendly natural rubber is used for the slip prevention part.
-
- Glove part
- Polyester 100%
-
- Slip prevention part
- Natural Rubber
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 92.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Non-slip area made from environmentally friendly natural rubber.Specification
●Thickness:2mm
●7gg knit
●2-ply knit
●Color:White
●Size:FreeMaterials
●Glove:100% Polyester
●Non-slip area:Natural rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?