(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Grip Gloves for Light Work (Set of 5 Pairs)

Grip Gloves for Light Work (Set of 5 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DPM-39LE

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    Approximately 22.5
  • Palm perimeter(cm)
    20.5
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    1.5
  • Trusco Code
    217-2844
  • Mass(g/bag)
    215
  • Inner capacity
    1 Bag (5 Pairs)
Part Number
DPM-39LE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 384.47

ANTI-SLIP GLOVES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 Pairs)

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    Approximately 22.5
  • Palm perimeter(cm)
    20.5
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    1.5
  • Trusco Code
    217-2844
  • Mass(g/bag)
    215
  • Inner capacity
    1 Bag (5 Pairs)

Product Description

[Features]
· Thin and slip-resistant PVC gloves.
[Applications]
· General work.
[Material]
· Gloves: Cotton 100%, Non-Slip Part: Polyvinyl Chloride (PVC)

Specifications of DPM-39LE

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    Approximately 22.5
  • Palm perimeter(cm)
    20.5
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    1.5
  • Trusco Code
    217-2844
  • Mass(g/bag)
    215
  • Inner capacity
    1 Bag (5 Pairs)
Part Number
DPM-39LE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 384.47

ANTI-SLIP GLOVES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1