- แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก
All Cotton Gloves (12-pair set)
(DPM-JM)
Specifications of DPM-JM
-
- Product Type
- Work gloves
-
- Application
- For work
-
- Gauge
- 7
-
- Size
- Configurable
-
- Overall Length(cm)
- 22
-
- Palm perimeter(cm)
- 19
-
- Middle finger length(cm)
- 8
-
- Color
- Generation
-
- Thickness(mm)
- 1.7
-
- Trusco Code
- 123-4943
-
- Features
- Since it is 100% cotton, it keeps static electricity from being produced.
-
- Specification details
- 7-gauge stitching
-
- Material
- 100% Cotton
-
- Mass(g/group)
- 780
-
- Inner capacity
- 1 Pack (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 789.00
฿ 393.00
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
Same day
|
1 Pack (12 pcs) |
Basic Specifications
-
- Product Type
- Work gloves
-
- Application
- For work
-
- Gauge
- 7
-
- Size
- Configurable
-
- Overall Length(cm)
- 22
-
- Palm perimeter(cm)
- 19
-
- Middle finger length(cm)
- 8
-
- Color
- Generation
-
- Thickness(mm)
- 1.7
-
- Trusco Code
- 123-4943
-
- Features
- Since it is 100% cotton, it keeps static electricity from being produced.
-
- Specification details
- 7-gauge stitching
-
- Material
- 100% Cotton
-
- Mass(g/group)
- 780
-
- Inner capacity
- 1 Pack (12 pcs)
Product Description
[Features]
· Since it is 100% cotton, it keeps static electricity from being produced.
· It is less slippery compared to synthetic gloves. (It becomes even less slippery when a small amount of perspiration is absorbed)
· The finest gloves made of refined cotton.
[Applications]
· General work.
Specifications of DPM-JM
-
- Product Type
- Work gloves
-
- Application
- For work
-
- Gauge
- 7
-
- Size
- Configurable
-
- Overall Length(cm)
- 22
-
- Palm perimeter(cm)
- 19
-
- Middle finger length(cm)
- 8
-
- Color
- Generation
-
- Thickness(mm)
- 1.7
-
- Trusco Code
- 123-4943
-
- Features
- Since it is 100% cotton, it keeps static electricity from being produced.
-
- Specification details
- 7-gauge stitching
-
- Material
- 100% Cotton
-
- Mass(g/group)
- 780
-
- Inner capacity
- 1 Pack (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 789.00
฿ 393.00
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
Same day
|
1 Pack (12 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●100% Cotton so suppresses static electricity.
●More grip than synthetic fibers. (Even more grip after absorbing a slight amount of sweat.)Specification
●Thickness:1.7mm
●7gg knit
●Color:Unbleached
●Size:FreeMaterials
●100% Cotton
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?