(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Clip (Soft Type) NO310

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 161.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO310-L-GN
NO310-LL-GN
NO310-M-GN
NO310-S-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24 23.0 8 253-4231 93 1 Pair

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 26 24.5 8.2 367-9161 109 1 Pair

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 23 21 7.8 253-4215 85 1 Pair

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 22 19.5 7.4 366-5593 67 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubberized
  • The intended use
    For work
  • Color
    Green
  • OP (Color Code)
    GN
  • Thickness(mm)
    Approx. 1.6
  • Glove Part
    Cotton, Polyester, Others
  • Slip Prevention Part
    Natural Rubber
  • 1 Pair

Product Description

Top selling anti-slip gloves with natural rubber coating on the palm
[Features]
・ Unlined gloves for superior breathability and with natural rubber coating on the palms.
・ Non-slip, with a soft feel and a good fit for excellent workability. Unlined gloves with excellent breathability.
・ The unique manufacturing process suppresses the odor peculiar to natural rubber.
・ Unique 10-gauge seamless knitted gloves with fine stitches on the fiber part and no stitching.
・ Since the fiber part is subjected to antibacterial and deodorant processing, it suppresses the growth of bacteria on the fiber, prevents bacteria and mold, and is hygienic. In addition, it suppresses the generation of odors such as sweat.
・ Overlocked hem prevents fraying
[Applications]
・ Powerful anti-slip process ideal for transportation work and civil engineering work
・ Wide range of applications such as transportation, warehouse, agriculture, cleaning / service industry, civil engineering / construction, food-related industry, equipment maintenance industry

Part Number
NO310-L-GN
NO310-LL-GN
NO310-M-GN
NO310-S-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24 23.0 8 253-4231 93 1 Pair

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 26 24.5 8.2 367-9161 109 1 Pair

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 23 21 7.8 253-4215 85 1 Pair

฿ 161.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 22 19.5 7.4 366-5593 67 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses a special blend of resin that prevents rubber odor.
●There is extra softness and strong anti-slip effect.

Specification

●Color:Green
●SPQ(pair):10
●Thickness: Approx. 1.6mm

Materials

●Glove: Cotton, Polyester, Other
●Slip Prevention: Natural Rubber