(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Gloves with Unlined Back, High Flex Foam

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 295.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11-800-7
11-800-8
11-800-9
11-800-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.3 17.6 7.3 294-7820 31 1 Pair

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 22.5 18 7.5 294-7838 35 1 Pair

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24.1 19.0 8 294-7846 40 1 Pair

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 25.8 21 8.5 294-7811 49 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    White/Gray
  • Features
    Micron-sized holes securely hold parts.
  • Use
    Assembly process for automobiles and two-wheel vehicles.
  • Thickness(mm)
    0.85
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Foam Nitrile Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The micro holes grip parts tightly.
· The ZONE construction method provides a flexible fit without tightness.
[Applications]
· For assembly of automobiles and motorcycles.

Part Number
11-800-7
11-800-8
11-800-9
11-800-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.3 17.6 7.3 294-7820 31 1 Pair

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 22.5 18 7.5 294-7838 35 1 Pair

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24.1 19.0 8 294-7846 40 1 Pair

฿ 295.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 25.8 21 8.5 294-7811 49 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1