(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a low price type with emphasis on cost performance.
· Resistant to scratches.
· Degree of light blocking increases the thicker it becomes.
· DIN EN166 standard product.
[Applications]
· For arc welding.
Product Type | Plate for welding surface | Material | Glass | Application | Arc Welding |
---|---|---|---|---|---|
Face piece dimension: Length(mm) | 50 | Face piece dimension: Width(mm) | 105 | Compatible Model | HS、TPW-T、TPW-K |
Thickness | 3.0mm |
Please check the type/dimensions/specifications of the part GC in the Light Shielding Glass series.
Part Number |
---|
GC-10 |
GC-12 |
GC-8 |
GC-9 |
P-GC |
P-GC-10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shade degree | Quantity/Pack (sheet) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,416.00 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | #10 | 20 | 284-7094 | 752 (g/pack) | ||
฿ 1,416.00 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | #12 | 20 | 409-8471 | 752 (g/pack) | ||
฿ 1,416.00 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | # 8 | 20 | 409-8480 | 752 (g/pack) | ||
฿ 1,416.00 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | # 9 | 20 | 284-7108 | 752 (g/pack) | ||
฿ 133.00 | 1 Pack(s) | 2 Pieces Per Package | Available | Same day | #11 | 2 | 228-2828 | 83 (g/pack) | |
฿ 161.00 | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | #10 | 2 | 284-7116 | 83 (g/pack) |
How can we improve?
How can we improve?