1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

High Power Narrow Mini Belt Sander (Electric)

OFM NARRO MINIKO

High Power Narrow Mini Belt Sander (Electric)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,508.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double grip can be used for different types of work.

Part Number
HNM-30E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,508.54

OFM NARRO MINIKO 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 30 Product Model Body Power(V) AC100
No-load Rotation Speed(min-¹) 13000 Cord Length(m) 2.3 Belt Size (Length)(mm) 540
Rated Current(A) 5.5 Power Consumption(W) 550 JAN Code 4562137342102
Trusco Code 327-2699 Mass(g) 2500 Features The double grip can be used for different types of work.
Accessories Narrow Kill Gear Belt NKI-36-2