1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber/Plastic Durometer

HARDNESS TESTERS

Rubber/Plastic Durometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,646.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Hardness of any rubber and plastic can be measured with high precision.
●Measure 5 locations with distance of 6mm or more by few seconds interval and gets the average value.
●Compliant standards are JIS K 6253, ISO7619, ASTM D 2240(US standard).

Usage

●Applicable Material: Hardness measurement of rubber and plastics.

Specification

●Spring Load Value(mN):550 to 8050
●Measurement Range(°):0 to 100
●Min Scale(°):1
●Push-button Shape:Diameter 1.25mm
●SPQ(piece):1
●W x D x H: 56 x 27 x 113mm
Part Number
KR-14A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,646.35

HARDNESS TESTERS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable Materials Rubber / Plastic Product Type Dial Spring load value(mN) 550 ~ 8,050
Measuring Range(°) 0–100 Minimum Scale(°) 1 Width(mm) 56
Depth(mm) 27 Height(mm) 113 Trusco Code 219-6085
Mass(g) 200 Indenter Shape Diameter 1.25 mm Features Can measure the hardness of various rubber or plastic materials with high precision.

Please check the type/dimensions/specifications of the part KR-14A in the Rubber/Plastic Durometer series.