(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSG-K50D |
TSG-K100D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet dimensions (mm) |
Trusco Code | Mass | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 538.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
4 Pieces Per Package |
1 Day(s) | 50X 45X1.5 | 300-7189 | 15 g/pack | 1 Pack (4 pcs) | ||
฿ 570.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 100X100X1.5 | 300-7171 | 33 g/pack | 1 Pack (2 pcs) |
[Features]
· Stick onto any metal parts of vehicles, residences, offices, and more, to discharge static electricity from the body simply by touching.
· As it is made of a transparent material, it does not interfere with the design of the adhered part.
[Applications]
· Areas prone to static shock from components that use metal and plating processes.
Part Number |
---|
TSG-K50D |
TSG-K100D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet dimensions (mm) |
Trusco Code | Mass | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 538.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
4 Pieces Per Package |
1 Day(s) | 50X 45X1.5 | 300-7189 | 15 g/pack | 1 Pack (4 pcs) | ||
฿ 570.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 100X100X1.5 | 300-7171 | 33 g/pack | 1 Pack (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?