(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
YS-APB-1000 |
YS-APB-1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Size (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,896.36 |
NET PALLETS | 1 Piece(s) | 10 Day(s) | For 1000 X 800 X 850 | 384-4188 | 1930 | 1 pc. | ||
฿ 2,039.89 |
NET PALLETS | 1 Piece(s) | 10 Day(s) | For 1200 X 1000 X 900 | 384-4196 | 2280 | 1 pc. |
A net pallet bag for storage of small items that can slip though standard net pallets.
[Features]
· Prevents long objects, fittings, etc., from falling out and small parts or garbage from spilling, improving workability in terms of safety.
· Can be discarded as a garbage bag after use.
· With 2 eyelets at the bottom allowing water to escape and a convenient nameplate insert for classification.
· A convenient hook belt is attached to the bottom for when turning over the bag.
· A bag set and used on existing net pallets.
[Applications]
· Optimal as garbage bags for separated industrial waste, and as garbage bags at construction sites, etc.
· Convenient for storage of small items that can slip though standard net pallets.
Part Number |
---|
YS-APB-1000 |
YS-APB-1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Size (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,896.36 |
NET PALLETS | 1 Piece(s) | 10 Day(s) | For 1000 X 800 X 850 | 384-4188 | 1930 | 1 pc. | ||
฿ 2,039.89 |
NET PALLETS | 1 Piece(s) | 10 Day(s) | For 1200 X 1000 X 900 | 384-4196 | 2280 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?