(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Rubber Band, Ball Stopper Bungee Cord Length 300 mm/600 mm/900 mm (BCB-302)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 63.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BCB-305
BCB-308
BCB-312
BCB-602
BCB-605
BCB-608
BCB-612
BCB-902
BCB-905
BCB-908
BCB-912
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 63.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.3 Red 397-7544 18 1 pc.

฿ 63.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.3 [Other] Marine Blue 397-7552 18 1 pc.

฿ 63.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.3 Black 397-7561 18 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 0.6 Yellow 397-7579 27 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 20 Day(s) 0.6 Red 397-7587 27 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.6 [Other] Marine Blue 397-7595 27 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.6 Black 397-7609 27 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 14 Day(s) 0.9 Yellow 397-7617 40 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.9 Red 397-7625 40 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.9 [Other] Marine Blue 397-7633 40 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.9 Black 397-7641 40 1 pc.

Basic Specifications

  • Product Model
    Rubber Band
  • Material
    Rubber
  • Wire diameter(mm)
    5
  • Specifications
    Ballpoint Type
  • Amount Of Content
    1 pc.

Product Description

With its elasticity and special thread weaving around the edges, this rubber band boasts increased strength.
[Features]
· Includes ball-type fastener.
· Sheeting can be easily pulled taut when hooked into the eyelet.
· Core: synthetic rubber; Coating: polyester; Ball: polypropylene (PP).
[Applications]
· For temporary fastening and securing of baggage, etc.

Part Number
BCB-305
BCB-308
BCB-312
BCB-602
BCB-605
BCB-608
BCB-612
BCB-902
BCB-905
BCB-908
BCB-912
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 63.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.3 Red 397-7544 18 1 pc.

฿ 63.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.3 [Other] Marine Blue 397-7552 18 1 pc.

฿ 63.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.3 Black 397-7561 18 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 0.6 Yellow 397-7579 27 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 20 Day(s) 0.6 Red 397-7587 27 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.6 [Other] Marine Blue 397-7595 27 1 pc.

฿ 73.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.6 Black 397-7609 27 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 14 Day(s) 0.9 Yellow 397-7617 40 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.9 Red 397-7625 40 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.9 [Other] Marine Blue 397-7633 40 1 pc.

฿ 96.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.9 Black 397-7641 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1