(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Double Box End Straight Glass Wrench (Super Long)

Double Box End Straight Glass Wrench (Super Long)

You can add up to 6 items to the comparison list.

Loading...

Specifications of STM-11X13L

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    300
  • Width across flat dimension(mm)
    11×13
  • Single Product/Set Classification
    Single Item
  • The Thickness of the Head: Smaller(mm)
    8.5
  • The Thickness of the Head: Larger(mm)
    9
  • Shank Thickness(mm)
    5
  • Major Diameter(mm)
    Small: 16.3/large: 19.1
  • Guaranteed Torque(N·m)
    Small: 82, large: 124
  • Weight(g)
    130
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    With a long overall length, it can be sufficiently tightened with light force. With superior durability, it is strong enough to make final tightening possible. A straight type with great transfer capability. With a protrusion on one side, can turn bolts that have been counterbored as well. An original oval shape.
Part Number
STM-11X13L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 590.50

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    300
  • Width across flat dimension(mm)
    11×13
  • Single Product/Set Classification
    Single Item
  • The Thickness of the Head: Smaller(mm)
    8.5
  • The Thickness of the Head: Larger(mm)
    9
  • Shank Thickness(mm)
    5
  • Major Diameter(mm)
    Small: 16.3/large: 19.1
  • Guaranteed Torque(N·m)
    Small: 82, large: 124
  • Weight(g)
    130
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    With a long overall length, it can be sufficiently tightened with light force. With superior durability, it is strong enough to make final tightening possible. A straight type with great transfer capability. With a protrusion on one side, can turn bolts that have been counterbored as well. An original oval shape.

Product Description

Ideal for deep areas. One side is offset

[Features]
· Long length allows sufficient tightening with light force.
· Boasts excellent durability, with a strength suitable for final tightening.
· Straight type with excellent transmission performance.
· Protrusion on one side enables bolts to be turned even in counterbored areas.
· Innovative Oval Shape

Specifications of STM-11X13L

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    300
  • Width across flat dimension(mm)
    11×13
  • Single Product/Set Classification
    Single Item
  • The Thickness of the Head: Smaller(mm)
    8.5
  • The Thickness of the Head: Larger(mm)
    9
  • Shank Thickness(mm)
    5
  • Major Diameter(mm)
    Small: 16.3/large: 19.1
  • Guaranteed Torque(N·m)
    Small: 82, large: 124
  • Weight(g)
    130
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    With a long overall length, it can be sufficiently tightened with light force. With superior durability, it is strong enough to make final tightening possible. A straight type with great transfer capability. With a protrusion on one side, can turn bolts that have been counterbored as well. An original oval shape.
Part Number
STM-11X13L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 590.50

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1