(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Claw Replacement Wrench Adapter for Agricultural Equipment

Claw Replacement Wrench Adapter for Agricultural Equipment

You can add up to 6 items to the comparison list.

Loading...

Specifications of CKR-174

  • Type
    Adapter
  • Overall Length(mm)
    35
  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Weight(g)
    55
  • Material
    Cr-V
  • Features
    Inserting the claw exchange wrench from the 19 mm side enables using the socket at 12.7 mm insertion angle. One-touch attachment and detachment of the socket with the push button. The attached socket is firmly fixed. Claw exchange wrench is available for models that can not use 17 mm, 19 mm.
  • Backing Sheet Dimension(mm)
    90×55
Part Number
CKR-174
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 769.77

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Adapter
  • Overall Length(mm)
    35
  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Weight(g)
    55
  • Material
    Cr-V
  • Features
    Inserting the claw exchange wrench from the 19 mm side enables using the socket at 12.7 mm insertion angle. One-touch attachment and detachment of the socket with the push button. The attached socket is firmly fixed. Claw exchange wrench is available for models that can not use 17 mm, 19 mm.
  • Backing Sheet Dimension(mm)
    90×55

Product Description

For attaching/removing jaw bolts and nuts for tractors and cultivators

[Features]
· Insert from the 19 mm side of the main body of the exchangeable jaw wrench to enable use of sockets with 12.7 mm insertion angles.
· Socket can be attached and removed with one touch using the push button.
· The equipped socket has a firm grip.
· Claw exchange wrench is available for models that cannot use 17 mm or 19 mm

Specifications of CKR-174

  • Type
    Adapter
  • Overall Length(mm)
    35
  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Weight(g)
    55
  • Material
    Cr-V
  • Features
    Inserting the claw exchange wrench from the 19 mm side enables using the socket at 12.7 mm insertion angle. One-touch attachment and detachment of the socket with the push button. The attached socket is firmly fixed. Claw exchange wrench is available for models that can not use 17 mm, 19 mm.
  • Backing Sheet Dimension(mm)
    90×55
Part Number
CKR-174
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 769.77

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1