(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Claw Replacement Wrench for Agricultural Equipment

Claw Replacement Wrench for Agricultural Equipment

You can add up to 6 items to the comparison list.

Loading...

Specifications of CKR-17X19

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    452
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 367.7
  • Weight(g)
    560
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    A long size at an overall length of 450 mm, can work separated from the position of the socket. Speedy work through use of a ratcheting function. With a cation coating that does not readily rust. The overall length is a length where the socket can be exchanged safely. The handle comes with an easy-to-grip grip. Not just the main body but also the gear sockets are forged products and have superior strength.
Part Number
CKR-17X19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,870.86

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    452
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 367.7
  • Weight(g)
    560
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    A long size at an overall length of 450 mm, can work separated from the position of the socket. Speedy work through use of a ratcheting function. With a cation coating that does not readily rust. The overall length is a length where the socket can be exchanged safely. The handle comes with an easy-to-grip grip. Not just the main body but also the gear sockets are forged products and have superior strength.

Product Description

For attaching/removing jaw bolts and nuts for tractors and cultivators

[Features]
· Long 450 mm size allows work at a distance from the claw.
· The ratchet function allows speedy work.
· Rust-resistant cationic paint.
· The length allows safe operation when replacing claws.
· Handle has a grip, making it easy to hold.
· Both the body and the claw are forged for excellent strength.
· Attach the CKR-174 exchangeable jaw wrench adapter to use 12.7 mm sockets.
· The push-type exchangeable jaw wrench adapter can be attachedand detached with a single touch

Specifications of CKR-17X19

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    452
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 367.7
  • Weight(g)
    560
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    A long size at an overall length of 450 mm, can work separated from the position of the socket. Speedy work through use of a ratcheting function. With a cation coating that does not readily rust. The overall length is a length where the socket can be exchanged safely. The handle comes with an easy-to-grip grip. Not just the main body but also the gear sockets are forged products and have superior strength.
Part Number
CKR-17X19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,870.86

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1