(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tapered Long Nose Pliers (with Spring)

Tapered Long Nose Pliers (with Spring)

You can add up to 6 items to the comparison list.

Loading...

Specifications of NRA-150

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Set / Single
    Single Item
  • Material
    KA70
  • Tip Shape
    Thin and Long Shape/Serrated
  • Body / Option
    Main Body
  • Weight(g)
    90
  • Head Width(mm)
    14
  • Head Length(mm)
    57
  • Head Thickness(mm)
    8
  • Tip Width(mm)
    1.8-2.4
  • Tip Thickness(mm)
    1.4-1.8
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    220×70
  • Supplementary Explanation
    The spring is replaceable.
Part Number
NRA-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,001.45

TOP HAND TOOL 1 Piece(s) Same day 10

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Set / Single
    Single Item
  • Material
    KA70
  • Tip Shape
    Thin and Long Shape/Serrated
  • Body / Option
    Main Body
  • Weight(g)
    90
  • Head Width(mm)
    14
  • Head Length(mm)
    57
  • Head Thickness(mm)
    8
  • Tip Width(mm)
    1.8-2.4
  • Tip Thickness(mm)
    1.4-1.8
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    220×70
  • Supplementary Explanation
    The spring is replaceable.

Product Description

[Features]
· Fine long tip shape is 5 mm longer than conventional longnose pliers.
· The entire body is slim, making it 30 g lighter than conventional longnose pliers.
· The induction hardening provides high sharpness over a long period of time.
· Special tool steel is used to provide outstanding durability and corrosion resistance.
· A vinyl grip is included which is gentle on the hands.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.

Specifications of NRA-150

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Set / Single
    Single Item
  • Material
    KA70
  • Tip Shape
    Thin and Long Shape/Serrated
  • Body / Option
    Main Body
  • Weight(g)
    90
  • Head Width(mm)
    14
  • Head Length(mm)
    57
  • Head Thickness(mm)
    8
  • Tip Width(mm)
    1.8-2.4
  • Tip Thickness(mm)
    1.4-1.8
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    220×70
  • Supplementary Explanation
    The spring is replaceable.
Part Number
NRA-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,001.45

TOP HAND TOOL 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1