(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Swiveling Ratchet Long Glasses

Swiveling Ratchet Long Glasses

You can add up to 6 items to the comparison list.

Loading...

Specifications of FRC-10L

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    312
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Opening Width(mm)
    Wrench: 16.5 / Ratchet: 21.5
  • Guaranteed Torque(N·m)
    Wrench: 60, Ratchet: 60
  • Weight(g)
    135
  • Material
    Cr-V
  • Features
    There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The head swings at an angle of 180° and can be freely adjusted. The ratchet and spectacles are strong enough to be used for final tightening. Tightening and loosening direction is color coded. Long enough to work even in places which cannot be reached by hand. The double hex surface type does not damage bolts and nuts.
Part Number
FRC-10L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,371.25

TOP HAND TOOL 1 Piece(s) 7 Day(s)

Basic Specifications

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    312
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Opening Width(mm)
    Wrench: 16.5 / Ratchet: 21.5
  • Guaranteed Torque(N·m)
    Wrench: 60, Ratchet: 60
  • Weight(g)
    135
  • Material
    Cr-V
  • Features
    There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The head swings at an angle of 180° and can be freely adjusted. The ratchet and spectacles are strong enough to be used for final tightening. Tightening and loosening direction is color coded. Long enough to work even in places which cannot be reached by hand. The double hex surface type does not damage bolts and nuts.

Product Description

The wrench which improves efficiency and enables a solid tightening with a box end and a ratchet that are suitable for handling in a narrow space.
[Features]
· The ratchet is driven at a fine feed angle of 5° with 72 gears.
· The swing angle can be freely adjusted with a range of 180°.
· The ratchet and the box end are both strong enough to be used for final tightening.
· The tightening/loosening direction is distinguished by different colors.
· The long type design enables work in hard-to-reach areas.
· 12-point surface type that doesnotdamage boltsand nuts.
[Application]
· Ideal for the work for automobile repairing, etc.

Specifications of FRC-10L

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    312
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Opening Width(mm)
    Wrench: 16.5 / Ratchet: 21.5
  • Guaranteed Torque(N·m)
    Wrench: 60, Ratchet: 60
  • Weight(g)
    135
  • Material
    Cr-V
  • Features
    There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The head swings at an angle of 180° and can be freely adjusted. The ratchet and spectacles are strong enough to be used for final tightening. Tightening and loosening direction is color coded. Long enough to work even in places which cannot be reached by hand. The double hex surface type does not damage bolts and nuts.
Part Number
FRC-10L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,371.25

TOP HAND TOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1