(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Three Piece Bent Long-Nose Plier

Three Piece Bent Long-Nose Plier

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Loading...

Specifications of RB3-150

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    150
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Soft wire: φ0.8
  • Tip Shape
    45° Vent Type / With Notch
  • Body / Option
    Main Body
  • Weight(g)
    90
  • Head Width(mm)
    12
  • Head Length(mm)
    53.5
  • Head Thickness(mm)
    7
  • Tip Width(mm)
    2.5
  • Tip Length(mm)
    1.5
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.
Part Number
RB3-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,042.66

฿ 900.96

HAND TOOLS 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    150
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Soft wire: φ0.8
  • Tip Shape
    45° Vent Type / With Notch
  • Body / Option
    Main Body
  • Weight(g)
    90
  • Head Width(mm)
    12
  • Head Length(mm)
    53.5
  • Head Thickness(mm)
    7
  • Tip Width(mm)
    2.5
  • Tip Length(mm)
    1.5
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.

Product Description

Tip Angle of 45° Convenient for Desktop Work

[Features]
· Triple layer structure prevents occurrence of play even after firm use.
· The tip is a slender, long type.
· The portion of the grip that contacts the user's hand is processed with a soft elastomer.
· The hole in the grip part allows for the use of a fall prevention cord.
· Spring part adopts a leaf spring that is highly durable and has adjustable recoil force

Specifications of RB3-150

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    150
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Set / Single
    Single Item
  • Material
    S58C
  • Cutting Capacity(mm)
    Soft wire: φ0.8
  • Tip Shape
    45° Vent Type / With Notch
  • Body / Option
    Main Body
  • Weight(g)
    90
  • Head Width(mm)
    12
  • Head Length(mm)
    53.5
  • Head Thickness(mm)
    7
  • Tip Width(mm)
    2.5
  • Tip Length(mm)
    1.5
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.
Part Number
RB3-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,042.66

฿ 900.96

HAND TOOLS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1