- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of KH-250
-
- Type
- Multi-functional Wrench
-
- Ratchet mechanism
- Not Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 265
-
- Width across flat dimension(mm)
- 6.35×8×10×12×21
-
- Single Product/Set Classification
- Single Item
-
- 12 Angle Dimensions(mm)
- 12×21
-
- Handle Thickness(mm)
- 20
-
- Weight(g)
- 390
-
- Material
- S55C
-
- Specifications
- 12-Sided Surface
-
- Features
- One covers 5 sizes (6.3/8/10/12/21 mm and form tie). The edge is sharp so that it scrapes the concrete. Fast turning function of the handle is equipped. The handle turns by 180°.
-
- Backing Sheet Dimension(mm)
- 305×70
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 959.37
|
TOP HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Type
- Multi-functional Wrench
-
- Ratchet mechanism
- Not Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 265
-
- Width across flat dimension(mm)
- 6.35×8×10×12×21
-
- Single Product/Set Classification
- Single Item
-
- 12 Angle Dimensions(mm)
- 12×21
-
- Handle Thickness(mm)
- 20
-
- Weight(g)
- 390
-
- Material
- S55C
-
- Specifications
- 12-Sided Surface
-
- Features
- One covers 5 sizes (6.3/8/10/12/21 mm and form tie). The edge is sharp so that it scrapes the concrete. Fast turning function of the handle is equipped. The handle turns by 180°.
-
- Backing Sheet Dimension(mm)
- 305×70
Product Description
One unit handles framework
[Features]
· 1 piece covers 5 sizes (6.35/8/10/12/21 mm and form tie).
· The edge is sharp for grinding concrete.
· Fast turning function of the handle is equipped.
· The handle turns by 180°
Specifications of KH-250
-
- Type
- Multi-functional Wrench
-
- Ratchet mechanism
- Not Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 265
-
- Width across flat dimension(mm)
- 6.35×8×10×12×21
-
- Single Product/Set Classification
- Single Item
-
- 12 Angle Dimensions(mm)
- 12×21
-
- Handle Thickness(mm)
- 20
-
- Weight(g)
- 390
-
- Material
- S55C
-
- Specifications
- 12-Sided Surface
-
- Features
- One covers 5 sizes (6.3/8/10/12/21 mm and form tie). The edge is sharp so that it scrapes the concrete. Fast turning function of the handle is equipped. The handle turns by 180°.
-
- Backing Sheet Dimension(mm)
- 305×70
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 959.37
|
TOP HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?