(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Universal Brush, Special Selection (TPB-341)

Universal Brush, Special Selection (TPB-341)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-341
TPB-342
TPB-343
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Writing brush standard and size
(No.)
Overall Length
(mm)
Sling thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 172.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 31 30 10 210 11 254-8411 22 1 pc.

฿ 261.00

BRUSHES FOR OILY PAINT 1 Piece(s) Same day 35 50 20 220 12 254-8429 32 1 pc.

฿ 328.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 37 70 30 230 13 254-8437 40 1 pc.

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Mixed wool
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Hair material
    Goat wool, polypropylene (PP)
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

An easy-to-use and versatile brush.
[Features]
· A versatile type that can be used for a wide range of applications and painting.
· It has tough bristles that enable thorough cost reduction.
[Applications]
· For aqueous and oil-based.

Part Number
TPB-341
TPB-342
TPB-343
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Writing brush standard and size
(No.)
Overall Length
(mm)
Sling thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 172.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 31 30 10 210 11 254-8411 22 1 pc.

฿ 261.00

BRUSHES FOR OILY PAINT 1 Piece(s) Same day 35 50 20 220 12 254-8429 32 1 pc.

฿ 328.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 37 70 30 230 13 254-8437 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a versatile type that can be used for a wide range of applications and every kind of coating.

Usage

●For water-based and oil-based type.

Specification

●SPQ(piece):10

Materials

●Bristle: Goat Bristle/Polypropylene (PP)
●Handle: Wood