(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Features】
・ Scale error of the main bubble tube is within 2 scales.
・ For the square / horizontal indication as well as the measurement of right angles.
Part Number |
---|
TSL-B1002 |
TSL-B1502 |
TSL-B2002 |
TSL-B2502 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Thickness (mm) | Length (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22,812.00 ฿ 20,987.04 | PRECISION LEVELS | 1 Piece(s) | 1 Day(s) | 100 | 37 | 100 | 239-7307 | 1500 | ||
฿ 22,324.00 ฿ 20,538.08 | PRECISION LEVELS | 1 Piece(s) | 1 Day(s) | 150 | 40 | 150 | 239-7315 | 3500 | ||
฿ 27,087.00 ฿ 24,920.04 | PRECISION LEVELS | 1 Piece(s) | 10 Day(s) | 200 | 42 | 200 | 239-7323 | 7000 | ||
฿ 35,376.00 ฿ 32,545.92 | PRECISION LEVELS | 1 Piece(s) | 1 Day(s) | 250 | 46 | 250 | 239-7331 | 9000 |
Loading...
Product Type | Other | Scale | Available | Measurement accuracy | Within 2 scale |
---|---|---|---|---|---|
Sensitivity(mm) | 0.02 |
How can we improve?
How can we improve?