1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Full speed square

SQUARES

Full speed square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

【Features】
・ Right angle inspection inside and outside the angle and length inspection can be done with just 1 unit.
- Using the right angle of inside and outside angles, it allows the right angle of work timber and the scribing of right angles.
【Use】
・ For inspection of right angle, scribing at a right angle, etc.

Features

●You can do right angle inspection and length inspection at inner and outer corners with one.
●By using the right angle of the inner and outer corners, right angle inspection of the workpiece, right angle scribing is possible.

Usage

●Inspection at right angles, injuries at right angles, etc.

Specification

●Pole Length x Base Length (mm):180 x 101
●W x Base Width(mm):18 x 18
●Thickness(mm):1.5
●SPQ(piece):1
●Rod part with scale surface: millimeter gradation rear side: milliliter gradation/square root of two gradation
●90° Angle Precision: ±0.2mm

Materials

●Stainless Steel(Equivalent to SUS420J2)
Part Number
TS-K15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 460.00

SQUARES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Other Pole Length(mm) 180 Angle(°) 90
Base Length(mm) 101 Scale Available Width(mm) 18
Base Width(mm) 18 Thickness(mm) 1.5 Trusco Code 232-7279
Mass(g) 102 Application Inspection of right angle, scribing at right angle, etc. Material Stainless steel (SUS420J2 equivalent)
Pole With Scale on Front Millimeter Scale Back surface Millimeter Scale, Angular Scale 90° Angle Accuracy ±0.2mm

Please check the type/dimensions/specifications of the part TS-K15 in the Full speed square series.