1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TRUSCO NAKAYAMA, Machinist's Square With Base

TRUSCO NAKAYAMA, Machinist's Square With Base
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,177.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

【Features】
- Use surface is a precision polished finish.
- Beam and stand are firmly attached by special adhesion method.
- Has a constant sized opening to prevent hindering combinations of materials.
[Applications]
- Grade 2 products: General assembly and can production work.

Features

●Precise polished finish is applied to the working surface. 
●The rod and the base are firmly attached by a special bonding method.

Usage

●2 class product: For general work assembling, can manufacturing.

Specification

●Precision: JIS 2nd class(2nd class ±(20+)μm)

Materials

●Carbon Steel Tools
Part Number
ULA-75
ULA-100
ULA-1000SALE
ULA-125SALE
ULA-150SALE
ULA-200SALE
ULA-250
ULA-300SALE
ULA-350
ULA-400SALE
ULA-450
ULA-500SALE
ULA-600SALE
ULA-750SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)

฿ 1,177.00

SQUARES 1 Piece(s) 1 Day(s) 755018162.512102-6836100

฿ 1,177.00

SQUARES 1 Piece(s) 1 Day(s) 1007018182.512102-6844150

฿ 51,632.00

฿ 47,501.44

SQUARES 1 Piece(s) 39 Day(s) 10004156270852102-696820000

฿ 1,877.00

฿ 1,295.13

SQUARES 1 Piece(s) Same day 1258018182.514102-6852300

฿ 1,877.00

฿ 1,295.13

SQUARES 1 Piece(s) Same day 15010024222.518102-6861500

฿ 2,345.00

฿ 1,618.28

SQUARES 1 Piece(s) Same day 20011531282.520102-6879700

฿ 3,282.00

SQUARES 1 Piece(s) 39 Day(s) 25012531282.520102-6887900

฿ 3,282.00

฿ 2,264.25

SQUARES 1 Piece(s) Same day 30015031302.524102-68951400

฿ 5,309.00

SQUARES 1 Piece(s) 1 Day(s) 3501803538424102-69092000

฿ 6,034.00

฿ 4,163.46

SQUARES 1 Piece(s) Same day 4002004038424102-69172500

฿ 8,434.00

SQUARES 1 Piece(s) 1 Day(s) 4502254746524102-69253500

฿ 11,718.00

฿ 8,085.42

SQUARES 1 Piece(s) Same day 5002554746530102-69335400

฿ 16,164.00

฿ 14,870.88

SQUARES 1 Piece(s) 1 Day(s) 6003254755530102-69416600

฿ 29,751.00

฿ 27,370.92

SQUARES 1 Piece(s) 1 Day(s) 7503506060540102-695015000

Loading...

  1. 1

Basic Information

Product Type Square With Stand Scale NA Measurement accuracy JIS Grade 2 (Grade 2 ±(20+L/10) μm)
Class 2 Product For assembling and can manufacture in general work. Material Carbon tool steel