(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses natural stone that will change very little with age.
· No rust is generated, enabling easy maintenance.
· Used for confirming the reference surface when assembling equipment.
· High-precision finish of premium equivalent quality.
[Applications]
· Used for perpendicularity and planarity measurement.
· Can be used for verifying the precision of precision machinery, etc.
· Used for confirming the reference surface when assembling equipment.
Part Number |
---|
TS-5040 |
TS-6050 |
TS-7560 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Thickness (mm) | Straightness (µm) | Squareness (µm) | Parallelism (µm) | Length (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,823.00 ฿ 33,131.29 | TBA STRAIGHT EDGES SCALES | 1 Piece(s) | 45 Day(s) | 40 | 40 | 2 | 25 | 4 | 500 | 462-2651 | 1800 | ||
฿ 54,392.00 ฿ 36,904.97 | TBA STRAIGHT EDGES SCALES | 1 Piece(s) | 45 Day(s) | 50 | 50 | 2.5 | 28 | 5 | 600 | 462-2669 | 3600 | ||
฿ 64,242.00 ฿ 43,588.20 | TBA STRAIGHT EDGES SCALES | 1 Piece(s) | 20 Day(s) | 60 | 60 | 3 | 30 | 6 | 750 | 462-2677 | 7000 |
Loading...
Product Model | Straight Edge | Scale | Not Included |
---|
How can we improve?
How can we improve?