(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cable Tie, Multi-Hook (BH-500A)

Cable Tie, Multi-Hook (BH-500A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 53.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BH-300A
BH-300B
BH-400A SALE
BH-400B
BH-500A SALE
BH-500B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Maximum Binding Diameter
(mm)
Hook Diameter
(mm)
Hook Color Trusco Code Mass
(g)
Effective binding diameter
(mm)
Quantity

฿ 53.00

BANDS WITH HOOK 1 Piece(s) Same day 300 70 30 Orange 408-9502 24 30~70 1 pc.

฿ 63.00

BANDS WITH HOOK 1 Piece(s) 1 Day(s) 300 70 50 Green 408-9537 28 30~70 1 pc.

฿ 63.00

฿ 60.00

BANDS WITH HOOK 1 Piece(s) Same day 400 100 30 Orange 408-9511 27 30~100 1 pc.

฿ 73.00

BANDS WITH HOOK 1 Piece(s) 1 Day(s) 400 100 50 Green 408-9545 31 30~100 1 pc.

฿ 73.00

฿ 52.01

BANDS WITH HOOK 1 Piece(s) Same day 500 140 30 Orange 408-9529 30 30~140 1 pc.

฿ 86.00

฿ 80.01

BANDS WITH HOOK 1 Piece(s) Same day 500 140 50 Green 408-9553 34 30~140 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Orange
  • Main body: option
    Main Body
  • Features
    Because it rotates 360 degrees, it can bundle anything and be hung anywhere. The nylon 66 used has excellent weather resistance and oil resistance. It is possible to combine multiple hooks with different length using a coupling joint.
  • Application
    Bundle up pesky cords and easily tidy up storage
  • Continuous load capacity(kg)
    10
  • Material
    Nylon 66
  • Quantity
    1 pc.

Product Description

[Features]
· Because it rotates 360 degrees, it can bundle anything and be hung anywhere.
· Nylon 66 is used for excellent weather resistance and oil resistance.
· It is possible to combine multiple hooks with different length using a coupling joint.
[Applications]
· Bundle up pesky cords and easily fix cargo
· For organizing warehouses
· For suspending temporary wiring within tunnels.
· For binding and hanging long ropes and hoses.

Part Number
BH-300A
BH-300B
BH-400A SALE
BH-400B
BH-500A SALE
BH-500B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Maximum Binding Diameter
(mm)
Hook Diameter
(mm)
Hook Color Trusco Code Mass
(g)
Effective binding diameter
(mm)
Quantity

฿ 53.00

BANDS WITH HOOK 1 Piece(s) Same day 300 70 30 Orange 408-9502 24 30~70 1 pc.

฿ 63.00

BANDS WITH HOOK 1 Piece(s) 1 Day(s) 300 70 50 Green 408-9537 28 30~70 1 pc.

฿ 63.00

฿ 60.00

BANDS WITH HOOK 1 Piece(s) Same day 400 100 30 Orange 408-9511 27 30~100 1 pc.

฿ 73.00

BANDS WITH HOOK 1 Piece(s) 1 Day(s) 400 100 50 Green 408-9545 31 30~100 1 pc.

฿ 73.00

฿ 52.01

BANDS WITH HOOK 1 Piece(s) Same day 500 140 30 Orange 408-9529 30 30~140 1 pc.

฿ 86.00

฿ 80.01

BANDS WITH HOOK 1 Piece(s) Same day 500 140 50 Green 408-9553 34 30~140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can bundle anything and hang it anywhere because the hook rotates 360 degrees.
●Excellent in weather resistance and oil resistance since it uses nylon 6.
●Can combine multi-hook with different lengths using a connecting joint.

Usage

●For bundling disturbing cords collectively, and for easy fixation of luggage
●To organize the warehouse

Specification

●Body color:Orange
●Continuous Load Capacity (kg):10
●SPQ (piece):50

Materials

●Nylon 6