- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Urethane Roller, Hardness: 45°, 60°
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Hardness |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 2,254.00
|
ROLLERS
|
1 Piece(s)
|
|
40 Day(s)
|
75 |
45° |
385-7409 |
160 |
1 pc. |
|
฿ 1,431.69
|
ROLLERS
|
1 Piece(s)
|
|
10 Day(s)
|
40 |
60° |
252-0371 |
120 |
1 pc. |
Basic Specifications
-
- Product Model
- Roller
-
- Roller Raw Material
- Urethene Rubber
-
- Features
- Special processing makes it softer than conventional urethane rollers.
-
- Use
- For vinyl cloth and strong waist wallpaper. For pushing corner joints on wallpaper cloth.
-
- Roller Diameter(mm)
- 35
-
- Handle Length(mm)
- 140
-
- Specifications
- With Bearing
-
- Amount Of Content
- 1 pc.
Product Description
Roller that won't damage surfaces when rolling pressure is applied.
[Features]
· Made with special processing to make it softer than conventional urethane rollers.
· Can be used on regular wallpaper to soft wallpaper, without risk of unwanted shine.
· Since the frame of the roller is soft, it is possible to hold down and press wallpaper without crushing the pattern.
· Convenient for applying soft rolling pressure.
[Applications]
· For applying vinyl wallpaper or wallpaper with strong resilience.
· For pressing wallpaper joints and corners.
· Can be used for rolling soft wallpaper like Japanese-style paper, etc.
· Also convenient for applying stickers, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Hardness |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 2,254.00
|
ROLLERS
|
1 Piece(s)
|
|
40 Day(s)
|
75 |
45° |
385-7409 |
160 |
1 pc. |
|
฿ 1,431.69
|
ROLLERS
|
1 Piece(s)
|
|
10 Day(s)
|
40 |
60° |
252-0371 |
120 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?