(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long nose side cutting pliers(150mm)

Long nose side cutting pliers(150mm)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 105H-150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • Trusco Code
    368-8925
  • Mass(g)
    130
  • Features
    The tip is toughened with special heat treatment, and has an electric wire stripping hole (ø 1.2).
  • Specifications
    With Spring
  • Specification 2
    With tip knurling
  • Stripping Ability
    With ø1.2 Hole
Part Number
105H-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,097.81

MUR RADIO PLIERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • Trusco Code
    368-8925
  • Mass(g)
    130
  • Features
    The tip is toughened with special heat treatment, and has an electric wire stripping hole (ø 1.2).
  • Specifications
    With Spring
  • Specification 2
    With tip knurling
  • Stripping Ability
    With ø1.2 Hole

Product Description

[Features]
· The tip is toughened with special heat treatment. Stripping slots (φ1.2) are provided for electrical wires.
[Applications]
· Suitable for dissembling/assembling electronic devices, etc.

Specifications of 105H-150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • Trusco Code
    368-8925
  • Mass(g)
    130
  • Features
    The tip is toughened with special heat treatment, and has an electric wire stripping hole (ø 1.2).
  • Specifications
    With Spring
  • Specification 2
    With tip knurling
  • Stripping Ability
    With ø1.2 Hole
Part Number
105H-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,097.81

MUR RADIO PLIERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1