- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
(Merry) Retaining Ring Pliers (Replaceable Blade / with Long Pin / for Shafts)
Specifications of JC175B
-
- Product Category
- Pliers
-
- Plier Type
- Retaining Ring Pliers
-
- Overall Length(mm)
- 190
-
- Shaft/hole
- For Shaft
-
- With or without Spring
- Available
-
- With/without tip claw replacement function
- Available
-
- Main body: option
- Main Body
-
- Trusco Code
- 298-4555
-
- Mass(g)
- 190
-
- Features
- Splash proof control and setting width control functions incorporated
-
- Features 2
- Pin replaceable type. Can be set straight or diagonally
-
- Specifications
- With Spring
-
- Accessory
- Pin wrench (2 types), long pin is attached to plier body
-
- Accessory 1 (pin for deep part work)
- Claw Tip Diameter 1.5 mm, Length 58 mm, Compatible Ring φ12-φ30 mm,
-
- Accessory 2 (long pin)
- Claw Tip Diameter 1.8, 2.5 mm, Length 56 mm, Compatible Ring φ19-φ50 mm,
-
- Accessory 3 (pin for small diameters)
- Claw Tip Diameter 1.2 mm, Length 39 mm, Compatible Ring φ6-φ11 mm,
-
- Accessory 4 (pin for medium diameters)
- Claw Tip Diameter 1.5 mm, Length 39 mm, Compatible Ring φ12-φ18 mm,
-
- Accessory 5 (standard pin)
- Claw Tip Diameter 2.0 mm, Length 36 mm, Compatible Ring φ19-φ40 mm,
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,792.00
|
SNAPRINGPLIERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Retaining Ring Pliers
-
- Overall Length(mm)
- 190
-
- Shaft/hole
- For Shaft
-
- With or without Spring
- Available
-
- With/without tip claw replacement function
- Available
-
- Main body: option
- Main Body
-
- Trusco Code
- 298-4555
-
- Mass(g)
- 190
-
- Features
- Splash proof control and setting width control functions incorporated
-
- Features 2
- Pin replaceable type. Can be set straight or diagonally
-
- Specifications
- With Spring
-
- Accessory
- Pin wrench (2 types), long pin is attached to plier body
-
- Accessory 1 (pin for deep part work)
- Claw Tip Diameter 1.5 mm, Length 58 mm, Compatible Ring φ12-φ30 mm,
-
- Accessory 2 (long pin)
- Claw Tip Diameter 1.8, 2.5 mm, Length 56 mm, Compatible Ring φ19-φ50 mm,
-
- Accessory 3 (pin for small diameters)
- Claw Tip Diameter 1.2 mm, Length 39 mm, Compatible Ring φ6-φ11 mm,
-
- Accessory 4 (pin for medium diameters)
- Claw Tip Diameter 1.5 mm, Length 39 mm, Compatible Ring φ12-φ18 mm,
-
- Accessory 5 (standard pin)
- Claw Tip Diameter 2.0 mm, Length 36 mm, Compatible Ring φ19-φ40 mm,
Product Description
[Features]
· Skip-proof control and setting width control functions incorporated.
· Pin replaceable type. Can be set straight or diagonally.
· There are 5 different types of replacement pin to suit the application.
Specifications of JC175B
-
- Product Category
- Pliers
-
- Plier Type
- Retaining Ring Pliers
-
- Overall Length(mm)
- 190
-
- Shaft/hole
- For Shaft
-
- With or without Spring
- Available
-
- With/without tip claw replacement function
- Available
-
- Main body: option
- Main Body
-
- Trusco Code
- 298-4555
-
- Mass(g)
- 190
-
- Features
- Splash proof control and setting width control functions incorporated
-
- Features 2
- Pin replaceable type. Can be set straight or diagonally
-
- Specifications
- With Spring
-
- Accessory
- Pin wrench (2 types), long pin is attached to plier body
-
- Accessory 1 (pin for deep part work)
- Claw Tip Diameter 1.5 mm, Length 58 mm, Compatible Ring φ12-φ30 mm,
-
- Accessory 2 (long pin)
- Claw Tip Diameter 1.8, 2.5 mm, Length 56 mm, Compatible Ring φ19-φ50 mm,
-
- Accessory 3 (pin for small diameters)
- Claw Tip Diameter 1.2 mm, Length 39 mm, Compatible Ring φ6-φ11 mm,
-
- Accessory 4 (pin for medium diameters)
- Claw Tip Diameter 1.5 mm, Length 39 mm, Compatible Ring φ12-φ18 mm,
-
- Accessory 5 (standard pin)
- Claw Tip Diameter 2.0 mm, Length 36 mm, Compatible Ring φ19-φ40 mm,
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,792.00
|
SNAPRINGPLIERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?