(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
DN-01 |
DN-02 |
DN-03 |
DN-04 |
DN-05 |
DN-06 |
DN-07 |
DN-08 |
DN-09 |
DN-10 |
DN-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Length L (mm) | (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) | Shaft Diameter (mm) |
Total Length (mm) |
Weight (g) |
Grip Diameter (mm) |
Applicable Fit Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 145.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 3 | 3 | 130 | 13 | 11 | 1.4 (Formerly standard) | ||
฿ 145.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 4 | 3 | 130 | 12 | 11 | 2 | ||
฿ 145.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 4.5 | 4 | 145 | 24 | 13 | 2.3 (Formerly standard) | ||
฿ 182.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 5 | 4.3 | 150 | 31 | 16 | 2.6 (Formerly standard) | ||
฿ 175.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 5.5 | 5.5 | 210 | 57 | 18 | 3 | ||
฿ 175.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 6 | 5.5 | 210 | 57 | 18 | 3 (Formerly standard) | ||
฿ 182.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 7 | 5.5 | 210 | 64 | 18 | 4 | ||
฿ 197.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 8 | 5.5 | 210 | 68 | 18 | 5 | ||
฿ 197.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 9 | 5.5 | 210 | 73 | 18 | 5 (Formerly standard) | ||
฿ 262.00 |
HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 10 | 6.3 | 220 | 98 | 22 | 6 | ||
฿ 275.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 12 | 6.3 | 220 | 107 | 22 | 6 (Formerly standard) |
Selectable in accordance with work applications: dedicated screwdriver for hex screw and bolt tightening and removal.
[Features]
· Excellent resistance to abrasion.
· Adopts a plastic handle.
[Applications]
· For tightening and removing hex screws and bolts.
Part Number |
---|
DN-01 |
DN-02 |
DN-03 |
DN-04 |
DN-05 |
DN-06 |
DN-07 |
DN-08 |
DN-09 |
DN-10 |
DN-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Length L (mm) | (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) | Shaft Diameter (mm) |
Total Length (mm) |
Weight (g) |
Grip Diameter (mm) |
Applicable Fit Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 145.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 3 | 3 | 130 | 13 | 11 | 1.4 (Formerly standard) | ||
฿ 145.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 4 | 3 | 130 | 12 | 11 | 2 | ||
฿ 145.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 4.5 | 4 | 145 | 24 | 13 | 2.3 (Formerly standard) | ||
฿ 182.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 75 | 5 | 4.3 | 150 | 31 | 16 | 2.6 (Formerly standard) | ||
฿ 175.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 5.5 | 5.5 | 210 | 57 | 18 | 3 | ||
฿ 175.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 6 | 5.5 | 210 | 57 | 18 | 3 (Formerly standard) | ||
฿ 182.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 7 | 5.5 | 210 | 64 | 18 | 4 | ||
฿ 197.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 8 | 5.5 | 210 | 68 | 18 | 5 | ||
฿ 197.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 9 | 5.5 | 210 | 73 | 18 | 5 (Formerly standard) | ||
฿ 262.00 |
HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 10 | 6.3 | 220 | 98 | 22 | 6 | ||
฿ 275.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 125 | 12 | 6.3 | 220 | 107 | 22 | 6 (Formerly standard) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?