(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Standard Driver

Standard Driver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 52.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DS-03
DS-12
DS-13
DS-14
DS-23
DS-24
DS-33
DS-34
DS-44
DS-46
DS-54
DS-64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Diameter
(mm)

฿ 59.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No.00 - 75 - 3 128 11 11

฿ 52.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 2.6 50 0.35 3 103 9 11

฿ 52.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 2.6 75 0.35 3 129 10 11

฿ 52.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 2.6 100 0.35 3 154 12 11

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - 75 - 4.3 151 28 16

฿ 89.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - 100 - 4.3 176 30 16

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 4 75 0.5 4.3 150 26 16

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 4 100 0.5 4.3 175 29 16

฿ 117.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 1 - 100 - 5.5 185 46 18

฿ 132.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 1 - 150 - 5.5 235 54 18

฿ 110.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 5.5 100 0.7 5.5 184 45 18

฿ 167.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 2 - 100 - 6.3 193 65 22

Basic Specifications

Product Description

Standard-type Phillips screwdrivers and flathead screwdrivers.
[Features]
· Selection of various sizes is enabled in accordance with work applications.
[Applications]
· For work tightening and removing Phillips screws/flathead screws.

Part Number
DS-03
DS-12
DS-13
DS-14
DS-23
DS-24
DS-33
DS-34
DS-44
DS-46
DS-54
DS-64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Diameter
(mm)

฿ 59.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No.00 - 75 - 3 128 11 11

฿ 52.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 2.6 50 0.35 3 103 9 11

฿ 52.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 2.6 75 0.35 3 129 10 11

฿ 52.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 2.6 100 0.35 3 154 12 11

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - 75 - 4.3 151 28 16

฿ 89.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 0 - 100 - 4.3 176 30 16

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 4 75 0.5 4.3 150 26 16

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 4 100 0.5 4.3 175 29 16

฿ 117.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 1 - 100 - 5.5 185 46 18

฿ 132.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 1 - 150 - 5.5 235 54 18

฿ 110.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Minus (-) - 5.5 100 0.7 5.5 184 45 18

฿ 167.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) No. 2 - 100 - 6.3 193 65 22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1