1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cordless Screwdriver 10.8 V

POWER TOOL

Cordless Screwdriver 10.8 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,250.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Battery screwdriver drill.
· Lithium ion.
· An ECP pocket-size battery.
· Compact head is equipped with 2-speed gearbox.
· Electronic variable speed with a brake.
· Two stage torque-adjusting keyless clutch with LED light.
· Three LEDs Display Remaining Battery Life

 
Part Number
GSR10.8-2-LIH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,250.10

POWER TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 10.8 Rechargeable Type Y Weight(g) 950
Drilling Capacity: Ironwork Straight Drill(mmφ) 10 Drilling Capacity: Ironwork Hole Saw(mmφ) 33 Capacity: Screw Tightening(mmφ) 7
Set Content Main Unit Only Chuck Grasp Range(mmφ) 1.0~10 Drilling Capacity: Iron Work(mmφ) 10
Drilling Capacity: Wood Work(mmφ) 19 Product Model Rechargeable Drill Driver Number of Turns(rev/min) 0~350/1,300min-1
Maximum Tightening Torque(N·m) 30 (drill position) Charging Time Approx. 15 minutes (flat → 70% turbo charge), approx. 30 minutes (flat → full charge)