1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diamond Cup Wheel Double

CUTTER

Diamond Cup Wheel Double
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,285.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Segment type with excellent grinding speed.
· Can be used for grinding a wide range of materials such as concrete, stone and block.
· This 2 layer segment is optimal for rough finish grinding of flat surfaces

 
Part Number
DCW-100PPN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,285.71

CUTTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 100
Blade Thickness(mm) 5.5 Hole Diameter(mm) 20 Attached Ring Hole Diameter(mm) 15
Product Model Double Detailed Usage This 2 layer segment is optimal for rough finish grinding of flat surfaces Number of segment 16

Please check the type/dimensions/specifications of the part DCW-100PPN in the Diamond Cup Wheel Double series.