- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Brass Tweezers (Nonmagnetic Type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TSP-82
-
- Material
- Brass
-
- Product Type
- Tweezers
-
- Properties
- Non-magnetic type
-
- Overall Length(mm)
- 140
-
- Width(mm)
- 9
-
- Tip
- Tapered tip type
-
- Trusco Code
- 270-9309
-
- Features
- Excellent tip accuracy and ideal for work in an environment susceptible to magnetism and rust. Non-magnetic in nature.
-
- Application
- Holds a wide variety of small objects.
-
- Mass(g)
- 20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 388.34
฿ 254.13
|
BRASS TWEEZERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Material
- Brass
-
- Product Type
- Tweezers
-
- Properties
- Non-magnetic type
-
- Overall Length(mm)
- 140
-
- Width(mm)
- 9
-
- Tip
- Tapered tip type
-
- Trusco Code
- 270-9309
-
- Features
- Excellent tip accuracy and ideal for work in an environment susceptible to magnetism and rust. Non-magnetic in nature.
-
- Application
- Holds a wide variety of small objects.
-
- Mass(g)
- 20
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Excellent tip accuracy, ideal for work in an environment susceptible to magnetism and rust.
· Non-magnetic.
[Applications]
· Holds a wide variety of small objects.
Specifications of TSP-82
-
- Material
- Brass
-
- Product Type
- Tweezers
-
- Properties
- Non-magnetic type
-
- Overall Length(mm)
- 140
-
- Width(mm)
- 9
-
- Tip
- Tapered tip type
-
- Trusco Code
- 270-9309
-
- Features
- Excellent tip accuracy and ideal for work in an environment susceptible to magnetism and rust. Non-magnetic in nature.
-
- Application
- Holds a wide variety of small objects.
-
- Mass(g)
- 20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 388.34
฿ 254.13
|
BRASS TWEEZERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Excellent tip precision, optimum for work where magnet and rust are not welcomed.Specification
●Total Length(mm):140
●W(mm):9
●Tip:Tip Slim Type
●SPQ(piece):12Materials
●Brass
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?