(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Titanium Tweezers Non-Magnetic Type Total Length (mm) 70–120

Titanium Tweezers Non-Magnetic Type Total Length (mm) 70–120

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,496.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00-TNF
1-TNF
1M-TNF
2-TNF
2M-TNF
3-TNF
3M-TNF
4-TNF SALE
5A-TNF
7-TNF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 2,496.67

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 115 10 High Durability Type 261-7196 20 1 pc.

฿ 2,593.34

TITANIUM TWEEZERS 1 Piece(s) 12 Day(s) 120 10 Powerful Ultrafine Type 261-7218 15 1 pc.

฿ 2,545.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Powerful Ultrafine Type 261-7561 10 1 pc.

฿ 2,505.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Rounded-end tapered tip 261-7234 10 1 pc.

฿ 2,705.42

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Rounded-end tapered tip 261-7226 10 1 pc.

฿ 2,505.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Ultrafine type 261-7251 20 1 pc.

฿ 2,505.00

TITANIUM TWEEZERS 1 Piece(s) 12 Day(s) 70 8 Ultrafine type 261-7242 10 1 pc.

฿ 2,840.00

฿ 1,704.00

TITANIUM TWEEZERS 1 Piece(s) Same day 110 10 Tapered ultrafine tip 261-7269 30 1 pc.

฿ 2,988.34

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 115 10 Diagonal tapering point type 261-7277 10 1 pc.

฿ 2,882.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 115 11 Eagle type ultra-thin type 261-7285 10 1 pc.

Basic Specifications

  • Material
    Titanium Made
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Features
    It does not transmute even at a high temperature of 885°C.
  • Application
    Manufacturing and assembling process of precision equipment. Soldering.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It does not transmute even at a high temperature of 885°C.
[Applications]
· Manufacturing and assembling process of precision equipment.
· Soldering.

Part Number
00-TNF
1-TNF
1M-TNF
2-TNF
2M-TNF
3-TNF
3M-TNF
4-TNF SALE
5A-TNF
7-TNF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 2,496.67

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 115 10 High Durability Type 261-7196 20 1 pc.

฿ 2,593.34

TITANIUM TWEEZERS 1 Piece(s) 12 Day(s) 120 10 Powerful Ultrafine Type 261-7218 15 1 pc.

฿ 2,545.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Powerful Ultrafine Type 261-7561 10 1 pc.

฿ 2,505.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Rounded-end tapered tip 261-7234 10 1 pc.

฿ 2,705.42

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Rounded-end tapered tip 261-7226 10 1 pc.

฿ 2,505.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Ultrafine type 261-7251 20 1 pc.

฿ 2,505.00

TITANIUM TWEEZERS 1 Piece(s) 12 Day(s) 70 8 Ultrafine type 261-7242 10 1 pc.

฿ 2,840.00

฿ 1,704.00

TITANIUM TWEEZERS 1 Piece(s) Same day 110 10 Tapered ultrafine tip 261-7269 30 1 pc.

฿ 2,988.34

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 115 10 Diagonal tapering point type 261-7277 10 1 pc.

฿ 2,882.00

TITANIUM TWEEZERS 1 Piece(s) 1 Day(s) 115 11 Eagle type ultra-thin type 261-7285 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●No change even at high temperature of 885°C.

Specification

●SPQ(piece):10

Materials

●Titanium(IMI125)