(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, for Semiconductors, Overall Length (mm) 127/130

Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, for Semiconductors, Overall Length (mm) 127/130

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,209.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2LB-SA SALE
41LB2-SA
41LB3-SA
41LB4-SA
41LB5-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Claw Quantity
(sheet)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,209.65

฿ 1,493.94

STAINLESSSTEELTWEEZERS 1 Piece(s) Same day 127 9.5 12.5mm 1 261-7374 20 1 pc.

฿ 3,224.34

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 9.5 6.0mm 2 261-7382 20 1 pc.

฿ 2,898.41

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 9.5 9.5mm 3 261-7391 20 1 pc.

฿ 3,224.34

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 9.5 12.5mm 4 261-7404 20 1 pc.

฿ 3,241.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 11 16.5mm 5 261-7412 30 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Features
    Tweezers ideal for handling wafers.
  • Application
    Transporting and picking up semiconductor wafers and other thin, fragile items.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tweezers ideal for handling wafers.
[Applications]
· Transporting and picking up semiconductor wafers and other thin, fragile items.

Part Number
2LB-SA SALE
41LB2-SA
41LB3-SA
41LB4-SA
41LB5-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Claw Quantity
(sheet)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,209.65

฿ 1,493.94

STAINLESSSTEELTWEEZERS 1 Piece(s) Same day 127 9.5 12.5mm 1 261-7374 20 1 pc.

฿ 3,224.34

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 9.5 6.0mm 2 261-7382 20 1 pc.

฿ 2,898.41

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 9.5 9.5mm 3 261-7391 20 1 pc.

฿ 3,224.34

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 9.5 12.5mm 4 261-7404 20 1 pc.

฿ 3,241.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 130 11 16.5mm 5 261-7412 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1