(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Precision Work Total Length (mm) 120

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Precision Work Total Length (mm) 120

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,784.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2ADE-SA
85C-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Tip Trusco Code Amount Of Content

฿ 1,784.10

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 10 1.5mm 261-7358 1 pc.

฿ 2,038.52

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 9.5 8.0mm 261-7366 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    120
  • Features
    Tweezers for precision work.
  • Application
    Transporting and picking up semiconductor wafers and other thin, fragile items.
  • Mass(g)
    20
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tweezers for precision work.
[Applications]
· Transporting and picking up semiconductor wafers and other thin, fragile items.

Part Number
2ADE-SA
85C-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Tip Trusco Code Amount Of Content

฿ 1,784.10

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 10 1.5mm 261-7358 1 pc.

฿ 2,038.52

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 9.5 8.0mm 261-7366 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1