(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSP-80 |
TSP-81 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.38 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | 130 | 10 | Hook type | 270-9287 | 20 | 1 pc. | ||
฿ 536.68 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | 170 | 11 | Luce Type | 270-9295 | 24 | 1 pc. |
[Features]
· Has excellent tip accuracy and ideal for work in an environment susceptible to rust.
[Applications]
· Holds a wide variety of small objects.
Part Number |
---|
TSP-80 |
TSP-81 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.38 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | 130 | 10 | Hook type | 270-9287 | 20 | 1 pc. | ||
฿ 536.68 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | 170 | 11 | Luce Type | 270-9295 | 24 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?