- แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก
Stainless Steel Tweezers for Stamps Total Length (mm) 120
Specifications of TSP-32
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 120
-
- Width(mm)
- 11
-
- Tip
- 8mm
-
- Trusco Code
- 270-9074
-
- Features
- Flat tipped stamp-purpose type.
-
- Application
- For picking up small objects.
-
- Mass(g)
- 13
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 63.00
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 120
-
- Width(mm)
- 11
-
- Tip
- 8mm
-
- Trusco Code
- 270-9074
-
- Features
- Flat tipped stamp-purpose type.
-
- Application
- For picking up small objects.
-
- Mass(g)
- 13
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Flat tipped stamp-purpose type.
[Applications]
· For picking up small objects.
Specifications of TSP-32
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 120
-
- Width(mm)
- 11
-
- Tip
- 8mm
-
- Trusco Code
- 270-9074
-
- Features
- Flat tipped stamp-purpose type.
-
- Application
- For picking up small objects.
-
- Mass(g)
- 13
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 63.00
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A postage stamp type where the tip is flat.Specification
●Total Length(mm):120
●W(mm):11
●Tip Width(mm):8
●SPQ(piece):12Materials
●Stainless Steel(SUS430)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?