- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Large Tweezers Total Length (mm) 500
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip |
Trusco Code |
Amount Of Content |
|
฿ 1,083.10
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
Same day
|
Straight |
366-4414 |
1 pc. |
|
฿ 1,110.97
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
1 Day(s)
|
Bend |
366-4422 |
1 pc. |
Basic Specifications
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 500
-
- Width(mm)
- 16
-
- Features
- A long pipe of 500 mm in length which can reach tight spaces where the hand cannot.
-
- Application
- For removal of foreign matter.
-
- Mass(g)
- 126
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A long pipe of 500 mm in length which can reach tight spaces where the hand cannot.
· Ideal for removal of foreign matter.
[Applications]
· For removal of foreign matter.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip |
Trusco Code |
Amount Of Content |
|
฿ 1,083.10
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
Same day
|
Straight |
366-4414 |
1 pc. |
|
฿ 1,110.97
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
1 Day(s)
|
Bend |
366-4422 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?