(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Tweezers Straight/Curved Tip Type Total Length (mm) 125/150

Stainless Steel Tweezers Straight/Curved Tip Type Total Length (mm) 125/150

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 55.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-25
TSP-26
TSP-27
TSP-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 55.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 125 10 Straight type 270-9031 15 1 pc.

฿ 57.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 125 10 Curved tip type 270-9040 13 1 pc.

฿ 73.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 10 Day(s) 150 11 Straight type 270-9058 23 1 pc.

฿ 73.00

฿ 51.01

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 150 11 Curved tip type 270-9066 22 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Features
    Can easily hold very small parts or objects. This is a pair of fine-tipped tweezers.
  • Application
    For picking up small objects.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can easily hold very small parts or objects.
· This is a pair of fine-tipped tweezers.
[Applications]
· For picking up small objects.

Part Number
TSP-25
TSP-26
TSP-27
TSP-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 55.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 125 10 Straight type 270-9031 15 1 pc.

฿ 57.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 125 10 Curved tip type 270-9040 13 1 pc.

฿ 73.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 10 Day(s) 150 11 Straight type 270-9058 23 1 pc.

฿ 73.00

฿ 51.01

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 150 11 Curved tip type 270-9066 22 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grab small parts and accessories easily.

Specification

●SPQ(piece):12

Materials

●Stainless Steel(SUS430)