(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Tweezers Jagged Curved Type Total Length (mm) 125–300

Stainless Steel Tweezers Jagged Curved Type Total Length (mm) 125–300

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 54.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-22 SALE
TSP-24 SALE
TSP-38 SALE
TSP-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 54.00

฿ 39.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 125 9 270-9007 12 1 pc.

฿ 67.00

฿ 49.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 150 10 270-9023 20 1 pc.

฿ 117.00

฿ 88.01

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 180 10 270-9112 25 1 pc.

฿ 481.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 300 20 270-9139 89 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Tip
    Bent/serrated
  • Features
    Even in confined spaces, work can be completed accurately due to the ability to see clamped products well. Curved tip (serrated).
  • Application
    For picking up small objects.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Even in confined spaces, work can be completed accurately due to the ability to see clamped products well.
· It is a curved tip type (serrated).
[Applications]
· For picking up small objects.

Part Number
TSP-22 SALE
TSP-24 SALE
TSP-38 SALE
TSP-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 54.00

฿ 39.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 125 9 270-9007 12 1 pc.

฿ 67.00

฿ 49.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 150 10 270-9023 20 1 pc.

฿ 117.00

฿ 88.01

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 180 10 270-9112 25 1 pc.

฿ 481.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 300 20 270-9139 89 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easily work in a narrow place, reliably work as you easily see the picked items.
●Tip bent type(with grip).

Specification

●Tip:Bent/with grip
●SPQ(piece):12

Materials

●Stainless Steel(SUS430)