(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

IC Drawing Jig (DIP Type IC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,015.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GX-3
GX-3L
GX-6
GX-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Number of Pins Conform IC Pull-out force
(kgf)
Trusco Code Number of Pins Conform IC Pull-out force
(kgf)
Mass
(g)
Amount Of Content

฿ 1,015.00

IC EXTRACTORS 1 Piece(s) 12 Day(s) 135 14/16/18(20) 0.3-Inch models 3 385-9631 14/16/18(20) 0.3-Inch models 3 70 1 pc.

฿ 1,015.00

IC EXTRACTORS 1 Piece(s) 1 Day(s) 135 22/24/28 0.3-Inch models 3 385-9649 22/24/28 0.3-Inch models 3 70 1 pc.

฿ 1,015.00

IC EXTRACTORS 1 Piece(s) 12 Day(s) 135 24(28) 0.6-Inch models 7 385-9657 24(28) 0.6-Inch models 7 74 1 pc.

฿ 1,410.00

IC EXTRACTORS 1 Piece(s) 1 Day(s) 165 24~64 0.6· 0.75 Inches 10 385-9665 24~64 0.6· 0.75 Inches 10 170 1 pc.

Basic Specifications

  • Material
    Plastic
  • Product Type
    IC drawing tool/pin removing tool
  • Properties
    Standard Type
  • Features
    Can speedily pull out the IC and IC socket without scratching. Can easily pull out with a single finger operation. Easy operation in either the vertical or horizontal directions.
  • Application
    Removal of DIP type IC. Removal of pin connector.
  • Amount Of Content
    1 pc.
Part Number
GX-3
GX-3L
GX-6
GX-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Number of Pins Conform IC Pull-out force
(kgf)
Trusco Code Number of Pins Conform IC Pull-out force
(kgf)
Mass
(g)
Amount Of Content

฿ 1,015.00

IC EXTRACTORS 1 Piece(s) 12 Day(s) 135 14/16/18(20) 0.3-Inch models 3 385-9631 14/16/18(20) 0.3-Inch models 3 70 1 pc.

฿ 1,015.00

IC EXTRACTORS 1 Piece(s) 1 Day(s) 135 22/24/28 0.3-Inch models 3 385-9649 22/24/28 0.3-Inch models 3 70 1 pc.

฿ 1,015.00

IC EXTRACTORS 1 Piece(s) 12 Day(s) 135 24(28) 0.6-Inch models 7 385-9657 24(28) 0.6-Inch models 7 74 1 pc.

฿ 1,410.00

IC EXTRACTORS 1 Piece(s) 1 Day(s) 165 24~64 0.6· 0.75 Inches 10 385-9665 24~64 0.6· 0.75 Inches 10 170 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1