- แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก
PCB Connector Extractor SS-10
Specifications of SS-10
-
- Material
- Made of Stainless Steel
-
- Product Type
- IC Removal Tools / Pin Removal Tools
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 112
-
- Trusco Code
- 302-7228
-
- Features
- The precisely machined tip securely holds the board connector and can be pulled out smoothly in a vertical direction without worrying about wrenching or disconnecting the housing.
-
- Use
- For disconnecting and reconnecting the circuit board connector.
-
- Mass(g)
- 26
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 436.55
|
IC EXTRACTORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Material
- Made of Stainless Steel
-
- Product Type
- IC Removal Tools / Pin Removal Tools
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 112
-
- Trusco Code
- 302-7228
-
- Features
- The precisely machined tip securely holds the board connector and can be pulled out smoothly in a vertical direction without worrying about wrenching or disconnecting the housing.
-
- Use
- For disconnecting and reconnecting the circuit board connector.
-
- Mass(g)
- 26
-
- Internal Capacity
- 1 pc.
Product Description
Tweezers optimal for extraction and insertion work of fitting-type connectors.
[Features]
· Precision machining is applied to the tip.
· Securely holds straight-type and right angle-type circuit board connectors that are mounted in a 1.5 mm pitch super high density.
· Capable of vertical and smooth extraction without any worry of disconnecting or prying of the housing.
[Applications]
· For the extraction and insertion of fitting-type connectors on the circuit board.
Specifications of SS-10
-
- Material
- Made of Stainless Steel
-
- Product Type
- IC Removal Tools / Pin Removal Tools
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 112
-
- Trusco Code
- 302-7228
-
- Features
- The precisely machined tip securely holds the board connector and can be pulled out smoothly in a vertical direction without worrying about wrenching or disconnecting the housing.
-
- Use
- For disconnecting and reconnecting the circuit board connector.
-
- Mass(g)
- 26
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 436.55
|
IC EXTRACTORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?