(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lock Holder PH-01 – 06

Lock Holder PH-01 – 06

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 505.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PH-01
PH-02
PH-03
PH-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Shape Mass
(g)

฿ 506.76

ENG HAND TOOL 1 Piece(s) 12 Day(s) 125 359-8560 Straight 25

฿ 505.85

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 359-8578 Bend 25

฿ 545.06

ENG HAND TOOL 1 Piece(s) 1 Day(s) 150 359-8586 Straight 40

฿ 544.51

ENG HAND TOOL 1 Piece(s) 1 Day(s) 150 359-8594 Bend 40

Basic Specifications

  • Material
    Other Features
  • Product Type
    Spring Hook / Parts Clip
  • Properties
    Standard Type
  • Features
    The inner handle is a tooth-locked ratchet for maintaining a lock on the grasped component end. Ideal for combining with electronic devices, solder work, precision clamp work, etc. Also ideal for automobiles and other oil hose clip applications.
  • Use
    For the maintenance of electronic components, hoses, and tubes.

Product Description

Lock holder capable of securely holding the part clamped between the tips in a locked state.
[Features]
· The inside of the handle is an engaging ratchet and is capable of holding the part clamped between the tips in a locked state.
· PH-01/03/05 are straight shape and PH-02/04/06 are curved shape.
· Material: stainless steel.
[Applications]
· Optimal for assembly and soldering work of electronic parts, precision clamp work, etc.
· Can also be used as an oil hose clip for automobiles, motorcycles, etc.

Part Number
PH-01
PH-02
PH-03
PH-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Shape Mass
(g)

฿ 506.76

ENG HAND TOOL 1 Piece(s) 12 Day(s) 125 359-8560 Straight 25

฿ 505.85

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 359-8578 Bend 25

฿ 545.06

ENG HAND TOOL 1 Piece(s) 1 Day(s) 150 359-8586 Straight 40

฿ 544.51

ENG HAND TOOL 1 Piece(s) 1 Day(s) 150 359-8594 Bend 40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1