(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PTZ-51 |
PTZ-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Width (mm) |
Trusco Code | JAN Code | Tip | Features | Use | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,342.59 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | Tweezers | 130 | 10 | 351-6873 | - | 0.5mm | A ceramic tip to which solder and silver brazing don't adhere and with excellent chemical-resistant, insulating, and wear-resistant properties. | Electronic component, semi-conductor, bio, and superconductive wiring related work, etc. | 20 | ||
฿ 1,102.21 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | Related Products | - | - | 823-0733 | 4989833037024 | 0.5 mm | - | Replacement Tips for PTZ-51 (Includes Set of 2 Standard Tapering Tips and Screws) | - |
Ceramic tweezers with excellent heat resistance and chemical resistance resists solder / silver solder adherence.
[Features]
· Ceramic tip with excellent chemical resistance, insulation, and abrasion resistance resists solder / silver solder adherence.
· Can replace PTZ-91/92/93/94.
'· Optimal for soldering work since solder does not easily adhere.
[Applications]
· For electronic parts, semiconductors, bio- and superconductivity-related work.
Part Number |
---|
PTZ-51 |
PTZ-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Width (mm) |
Trusco Code | JAN Code | Tip | Features | Use | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,342.59 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | Tweezers | 130 | 10 | 351-6873 | - | 0.5mm | A ceramic tip to which solder and silver brazing don't adhere and with excellent chemical-resistant, insulating, and wear-resistant properties. | Electronic component, semi-conductor, bio, and superconductive wiring related work, etc. | 20 | ||
฿ 1,102.21 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | Related Products | - | - | 823-0733 | 4989833037024 | 0.5 mm | - | Replacement Tips for PTZ-51 (Includes Set of 2 Standard Tapering Tips and Screws) | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Tweezers with Ceramic Tip
Features
Standard Tapering Type
Optimal for soldering work
since solder does not easily adhere.
Dimensional Drawing
(mm)
Part No. | Overall Length | Width | Weight (g) | Tip Size |
---|---|---|---|---|
PTZ-51 | 130 | 10 | 20 | 0.5 |
How can we improve?
How can we improve?