(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Iron Tweezers (Non-Magnetic and Extra Thin Type)

Iron Tweezers (Non-Magnetic and Extra Thin Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PT-31

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Overall Length(mm)
    120
  • Width(mm)
    10
  • Trusco Code
    355-8533
  • Tip width(mm)
    0.3
  • Features
    With no bend in the tip component, can reliably retain parts. The tip has been finished with detailed high-precision, and has superior durability. The main body is made of superior non-magnetic stainless steel SUS304. Excelling in corrosion-resistance and acid-resistance, the tip will not wear down. Gripping force is 150 g.
  • Use
    A super-fine tipped type, optimal for work in narrow places.
  • Mass(g)
    22
Part Number
PT-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 659.60

ENG HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Overall Length(mm)
    120
  • Width(mm)
    10
  • Trusco Code
    355-8533
  • Tip width(mm)
    0.3
  • Features
    With no bend in the tip component, can reliably retain parts. The tip has been finished with detailed high-precision, and has superior durability. The main body is made of superior non-magnetic stainless steel SUS304. Excelling in corrosion-resistance and acid-resistance, the tip will not wear down. Gripping force is 150 g.
  • Use
    A super-fine tipped type, optimal for work in narrow places.
  • Mass(g)
    22

Product Description

Tweezers with a thick body, free of bending, that can securely hold delicate parts.
[Features]
· The tip is high accuracy precision finished with excellent durability.
· Made of stainless steel SUS304 made excellent non-magnetic properties.
· Excellent corrosion resistance and acid resistance, and the tip is free of abrasion.
· Securely holds chip parts without flicking.
· Pinch pressure of 150 g.
[Applications]
· An extremely-fine tip type optimal for work in small spaces.

Specifications of PT-31

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Overall Length(mm)
    120
  • Width(mm)
    10
  • Trusco Code
    355-8533
  • Tip width(mm)
    0.3
  • Features
    With no bend in the tip component, can reliably retain parts. The tip has been finished with detailed high-precision, and has superior durability. The main body is made of superior non-magnetic stainless steel SUS304. Excelling in corrosion-resistance and acid-resistance, the tip will not wear down. Gripping force is 150 g.
  • Use
    A super-fine tipped type, optimal for work in narrow places.
  • Mass(g)
    22
Part Number
PT-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 659.60

ENG HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1