(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Pin Set (Non-Magnetic Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 393.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PT-01
PT-02
PT-03
PT-04
PT-05
PT-07
PT-12
PT-13
PT-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Tip Mass
(g)

฿ 393.57

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 12 296-4040 AA Type 23

฿ 439.52

ENG HAND TOOL 1 Piece(s) 1 Day(s) 150 10 368-8275 RR Type 27

฿ 438.62

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 12 296-4058 MM Type 21

฿ 470.98

ENG HAND TOOL 1 Piece(s) 1 Day(s) 120 10 368-8283 I Type 15

฿ 570.75

ENG HAND TOOL 1 Piece(s) 1 Day(s) 120 10 296-4066 GG type 15

฿ 605.63

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 12 296-4074 TS Type 25

฿ 606.09

ENG HAND TOOL 1 Piece(s) 1 Day(s) 165 12 296-4082 BS Type 28

฿ 556.20

ENG HAND TOOL 1 Piece(s) 1 Day(s) 190 12 368-8291 Craftsman type 36

฿ 404.06

ENG HAND TOOL 1 Piece(s) 1 Day(s) 105 8 368-8305 Flat Tip Shape Type 12

Basic Specifications

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Features
    A ultra-precision machined tip made with SUS304 combining non-magnetism, acid-resistance, and corrosion-resistance. With a soft-finished spring in the body component, it is non-fatiguing even with use over a long period.
  • Use
    Non-magnetic and ideal for precision work such as in the computer and electronics fields.

Product Description

Stainless steel tweezers that can handle anything from hobby/craft to precision work.
[Features]
· Super precision-processed tip, excellent non-magnetic properties, acid-resistant, corrosion-resistant and durable, high quality stainless steel that is strong against rust and abrasion of the tip.
· The spring property of the body part is made soft to prevent hands from getting tired during long work.
· Tip shapes and sizes available to match the application.
[Applications]
· Can be widely used from hobby/craft to precision work.
· Optimal for work on circuit boards and precision equipment.

Part Number
PT-01
PT-02
PT-03
PT-04
PT-05
PT-07
PT-12
PT-13
PT-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Tip Mass
(g)

฿ 393.57

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 12 296-4040 AA Type 23

฿ 439.52

ENG HAND TOOL 1 Piece(s) 1 Day(s) 150 10 368-8275 RR Type 27

฿ 438.62

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 12 296-4058 MM Type 21

฿ 470.98

ENG HAND TOOL 1 Piece(s) 1 Day(s) 120 10 368-8283 I Type 15

฿ 570.75

ENG HAND TOOL 1 Piece(s) 1 Day(s) 120 10 296-4066 GG type 15

฿ 605.63

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 12 296-4074 TS Type 25

฿ 606.09

ENG HAND TOOL 1 Piece(s) 1 Day(s) 165 12 296-4082 BS Type 28

฿ 556.20

ENG HAND TOOL 1 Piece(s) 1 Day(s) 190 12 368-8291 Craftsman type 36

฿ 404.06

ENG HAND TOOL 1 Piece(s) 1 Day(s) 105 8 368-8305 Flat Tip Shape Type 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip is super precision machining and combines nonmagnetic, acid resistant, and corrosion resistant.

Specification

●SPQ(piece):10

Materials

●Stainless Steel(SUS304)