(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Segregated Pail, 45-Type Lid (Wide)

Segregated Pail, 45-Type Lid (Wide)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 518.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBP-45WBC-O
TBP-45WOP-B
TBP-45WPT-B
TBP-45WPU-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inlet port color Trusco Code Mass
(g)
Internal Capacity

฿ 524.33

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Bottle/Can Lid Orange 383-1302 463 1 pc.

฿ 518.59

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Open Lid Blue 383-1299 426 1 pc.

฿ 523.71

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Plastic Bottle Lid Blue 383-1329 459 1 pc.

฿ 847.35

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Push Lid Red 383-1311 456 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Frontage(mm)
    420
  • Depth(mm)
    310
  • Height(mm)
    160
  • Main body: option
    Option
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Features
    With a bag clasp, it is very convenient when collecting. Commercially available 45 L polyethylene bag fits perfectly. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Recycled resin is used to conform to a recycling-oriented society.

Part Number
TBP-45WBC-O
TBP-45WOP-B
TBP-45WPT-B
TBP-45WPU-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inlet port color Trusco Code Mass
(g)
Internal Capacity

฿ 524.33

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Bottle/Can Lid Orange 383-1302 463 1 pc.

฿ 518.59

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Open Lid Blue 383-1299 426 1 pc.

฿ 523.71

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Plastic Bottle Lid Blue 383-1329 459 1 pc.

฿ 847.35

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Wide Push Lid Red 383-1311 456 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1